R45C-PF-IQConverter PulsePro3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
S15C-CT600A-MQConverter Current Transformer to Modbus3814930Communication protocolRS485, Modbus RTUInput type0…600 AOutput typeModbus RTU (RS485)
S15S-R500-MQConverter Current Transformer to Modbus3815392Communication protocolRS485, Modbus RTUInput type0…500 AOutput typeModbus RTU (RS485)
S15S-R1000-MQConverter Current Transformer to Modbus3815393Communication protocolRS485, Modbus RTUInput type0…1000 AOutput typeModbus RTU (RS485)
S15C-CT150A-MQConverter Current Transformer to Modbus3814929Communication protocolRS485, Modbus RTUInput type0…150 AOutput typeModbus RTU (RS485)
S15S-R6000-MQConverter Current Transformer to Modbus3815395Communication protocolRS485, Modbus RTUInput type0…6000 AOutput typeModbus RTU (RS485)
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V