TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
BL20-EL-GW-EC-20BL20 Efficiency Line Gateway Interface for EtherCAT100052126Network protocolEtherCATProtection classIP20
BL20-EL-8DI-PBL20 Efficiency Line Module 8 Digital Inputs, PNP100052128Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital input
BL20-EL-16DI-PBL20 Efficiency Line Module 16 Digital Inputs, PNP100052130Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital input
BL20-EL-4AI-TCBL20 Efficiency Line Module 4 Analog Inputs for Thermoelements100052133Connection technology signalCage clamp terminalProtection classIP20Signal typeAnalog input, Temperature
BL20-EL-GW-ENBL20 Efficiency Line Gateway Multiprotocol Interface for Ethernet100052125Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP20
BL20-EL-8DO-0.5A-PBL20 Efficiency Line Module 8 Digital Outputs, PNP, 0.5 A100052127Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital output
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BL20-EL-16DO-0.5A-PBL20 Efficiency Line Module 16 Digital Outputs, PNP, 0.5 A100052129Connection technology signalCage clamp terminalProtection classIP20Signal typeDigital output
SNNE-10S-0005piconet Extension Module for IP-Link 1-channel SSI Sensor Interface6824214Connection technology signalM23Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeSSI