TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-8DIP-8DOP-01Compact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100000758Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBNN-S0-DRS-01Adapter for mounting groups of TBEN-S modules on a DIN rail6814040Protection classIP65, IP67, IP69K
FDNL-S1204H-0153I/O Module for DeviceNet Fieldbus 12 Digital PNP InputsF0153Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNL-S1204H-0142I/O Module for DeviceNet Fieldbus 12 Digital PNP InputsF0142Connection technology signalM12, Screw terminalNetwork protocolDeviceNetProtection classIP67Signal typeDigital input/output, Digital output, Digital input
FDNP-N1600-TT-0197Compact I/O modules DeviceNet™ 8 digital NPN inputsF0197Connection technology signalM12Network protocolDeviceNetProtection classIP67Signal typeDigital input
PSM24-N.1excom I/O System Power supply module, 24 VDC, non-Ex100026211Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20Signal typePower supply