TW-BD10X1.5-19-K2HF Tag6901381Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TW-BS10X1.5-19-K2HF Tag6901380Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BS10X1.5-19-B128HF Tag6901383Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TW-BV10X1.5-19-K2HF Tag6901382Memory size (Byte)2048Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BV10X1.5-19-B128HF Tag6901385Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
ABR71L9-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804448Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR71L9-WPE2Barcode Reader — Scanner Barcode Reader — Scanner3808842Focal distance (mm)9Light typeWhiteResolution1280 x 1024 Pixel
ABR7106-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804446Focal distance (mm)6Light typeRedResolution1280 x 1024 Pixel
ABR7106-MSE2Barcode Reader — Scanner Barcode Reader — Scanner3804447Focal distance (mm)6Light typeRed, BlueResolution1280 x 1024 Pixel
ABR7116-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804445Focal distance (mm)16Light typeRedResolution1280 x 1024 Pixel