TW-BS8X1.25-19-K9HF Tag7030647Memory size (Byte)9216Memory typeFRAMProtection classIP67, IP69KMountingOn metal
TW-BS10X1.5-19-B128HF Tag6901383Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
TW-BV10X1.5-19-B128HF Tag6901385Memory size (Byte)128Memory typeEEPROMProtection classIP67, IP69KMountingOn metal
ABR72L9-RPE2Barcode Reader — Scanner Barcode Reader — Scanner3808838Focal distance (mm)9Light typeRedResolution1600 x 1200 Pixel
ABR71L9-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804448Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR71L9-WPE2Barcode Reader — Scanner Barcode Reader — Scanner3808842Focal distance (mm)9Light typeWhiteResolution1280 x 1024 Pixel
ABR7106-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804446Focal distance (mm)6Light typeRedResolution1280 x 1024 Pixel
ABR7106-MSE2Barcode Reader — Scanner Barcode Reader — Scanner3804447Focal distance (mm)6Light typeRed, BlueResolution1280 x 1024 Pixel
ABR7116-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804445Focal distance (mm)16Light typeRedResolution1280 x 1024 Pixel