TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
IVU2PTBI08Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090869Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeIRResolution752 x 480 Pixel
IVU2PTBW12Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090876Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeWhiteResolution752 x 480 Pixel
IVU2PTBW04Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090873Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeWhiteResolution752 x 480 Pixel
IVU2PTBXCBarcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090885Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Resolution752 x 480 Pixel
IVU2PTBX12Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090882Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Resolution752 x 480 Pixel
IVU2PRBR06Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090728Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)6Light typeRedResolution752 x 480 Pixel
IVU2PTBR08Barcode Reader — Image Sensor Lector de códigos de barras — Sensor de imagen3090741Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Light typeRedResolution752 x 480 Pixel
IVU2PRBR12Barcode Reader — Image Sensor Barcode Reader — Image Sensor3090730Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeRedResolution752 x 480 Pixel