TBEN-L5-4RFID-8DXP-LNXCompact RFID Module for Ethernet Linux for Implementation by System Integrators6814124Network protocolTCP/IPNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXP-CDSCompact multiprotocol RFID module for Ethernet CODESYS V36814121Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-CDSCompact multiprotocol RFID module for Ethernet CODESYS V36814120Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-CDS-WVCompact multiprotocol RFID module for Ethernet CODESYS V3 with WebVisu license100000960Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-S2-2RFID-4DXPCompact multiprotocol RFID module for Ethernet 2 RFID Channels (HF/UHF) and 4 Universal Digital Channels, Configurable as PNP Inputs or 0.5-A Outputs6814029Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels6Protection classIP65, IP67, IP69K
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L5-4RFID-8DXP-OPC-UACompact RFID Module for OPC-UA 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs6814126Network protocolOPC UANumber of channels12Protection classIP65, IP67, IP69K
FEN20-16DXPCompact IP20 multiprotocol Ethernet I/O module 16 universal digital channels6931089Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input
FEN20-4DIP-4DXPCompact IP20 multiprotocol Ethernet I/O module 4 Digital Inputs, 4 Universal Digital Channels6931090Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output
FEN20-16DXP/CS30149Compact IP20 multiprotocol Ethernet I/O module 16 universal digital channelsU2-32280Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input