VE201G1AImage processing Smart Camera3801542Communication protocolEtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232Resolution1280 x 1024 Pixel
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TN-UHF-Q180L300-CHN-LNXUHF reader100000940Network protocolTCP/IP, REST APIProtection classIP67Region (UHF)China (920.5...924.5 MHz), Thailand (920...925 MHz)
TN920-Q120L130-H1147UHF read/write device100000887Network protocolConnection to RFID interfaceProtection classIP67Region (UHF)Australia (920...926 MHz)
TN-UHF-Q180L300-MYS-LNXUHF reader100025574Network protocolTCP/IPProtection classIP67Region (UHF)Malaysia (919...923 MHz)
TN-UHF-ACCSY-Q150-PROTECTAccessories Mounting Adapter100028607Accessory typeMounting adapterHousing materialStainless steel
TN-UHF-Q180L300-KOR-CDSUHF reader100000942Network protocolPROFINET, Modbus TCP, EtherNet/IP, TCP/IPProgrammingCODESYS V3Protection classIP67Region (UHF)Korea (917...920.8 MHz)
TB-EM18WD-H1147-EX/C53HF Read/Write Head For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry) and Bus Line Topology with TBEN-*100036841Network protocolConnection to RFID interfaceProtection classIP68, IP69KRead/Write distance max. (mm)30
ABR3106-WSU2Barcode Reader — Scanner バーコードリーダー — スキャナ3804434Communication protocolRS232, RS422Focal distance (mm)6Light typeWhiteResolution1280 x 1024 Pixel
ABR7109-MSE2Barcode Reader — Scanner Barcode Reader — Scanner3804441Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)9Light typeRed, BlueResolution1280 x 1024 Pixel
TW-L36-18-P-B320-250PCSHF Tag Smart Label100055485Memory size (Byte)320Memory typeEEPROMProtection classIP40MountingMetal-free