Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TXF807-00VP30 | TURCK - Your Global Automation Partner
TXF800 HMI product series in IP67 design 7″ display with TX VisuPro runtime
TXF807-00VP30
Order ID no. 100052813
home
Home
Loading...
Technical Data
Downloads
Application area
Factory Automation
Approvals
CE, cULus
Device function
HMI
Diagonal screen size (″)
7
Dimensions (L x W x H)
131,6 mm x 195,2 mm x 16,5 mm
Dimmable
Yes
Protection class
IP67
Resolution
1024 x 600 Pixel
Touchscreen
Capacitive, Glass front
Key Features
Protection class
IP67
Diagonal screen size (″)
7
Touchscreen
Capacitive, Glass front
In Stock
Price Group
F1
List Price
1.227,00 €
home
Turck-Shop
Products
Industrial Controls
Programmable HMIs
TXF807-00VP30
Item Total
1.227,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support