Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TXF815H-00VP30 | TURCK - Your Global Automation Partner
TXF700 HMI product series in IP67 design 15″ display with TX VisuPro runtime
TXF815H-00VP30
Order ID no. 100052815
home
Home
Loading...
Technical Data
Downloads
Application area
Factory Automation
Approvals
CE, cULus
Device function
HMI
Diagonal screen size (″)
15.6
Dimensions (L x W x H)
248 mm x 398,6 mm x 26,5 mm
Dimmable
Yes
Protection class
IP67
Resolution
1920 x 1080 Pixel
Touchscreen
Capacitive, Glass front
Key Features
Protection class
IP67
Diagonal screen size (″)
15.6
Touchscreen
Capacitive, Glass front
In Stock
Price Group
F1
List Price
2.462,00 €
home
Turck-Shop
Products
Industrial Controls
Programmable HMIs
TXF815H-00VP30
Item Total
2.462,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support