TXF-M22G-RJ45-5M-USB-1MAccessories for the TXF700 HMI product series PoE connection cable100020101Accessory typePoE cable
Antenna-LTE-Adhesive-3m-01Mobile phone antenna Antenna for Adhesive Mounting100029657Accessory typeAntenna
Antenna-LTE-Short-01Mobile phone antenna Antenna for Mounting on the Device100029655Accessory typeAntenna
ANTENNA-LTE-CABINET-3M-01Mobile phone antenna Antenna for Mounting on the Control Cabinet100029658Accessory typeAntenna
Antenna-WiFi-Cabinet-3m-01Wi-Fi antenna Antenna for Mounting on the Control Cabinet100029654Accessory typeAntenna
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K