Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DXM700-B1R1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller With Integrated 900-MHz DX80 Gateway
DXM700-B1R1
Order ID no. 3806246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
EtherNet/IP, Modbus RTU, Modbus TCP, PROFINET, RS485
Design
Rectangular
Dimensions (L x W x H)
86 mm x 70 mm x 58,1 mm
Electrical connection
Screw terminals
Frequency band
2.4-GHz ISM band
Frequency range
2.402–2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Operating voltage
DC
Output function
PNP/NPN, analog output
Output type
PNP
Protection class
IP20
Runs with battery
No
Switching element function
Programmable
Key Features
Communication protocol
EtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485
Function
Star topology
Output type
PNP
In Stock
Price Group
F3
List Price
833,00 €
Item Total
833,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Industrial Wireless
Controllers
DXM700-B1R1
Contact Support