DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM100-S1R2PNetwork Controller With Integrated 900-MHz Data Radio3095657Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topology