Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80G9M6S-PM8C | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data in Point-To-Point Topology
DX80G9M6S-PM8C
Order ID no. 3087102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Frequency band
900 MHz ISM band
Frequency range
902…928 MHz
Function
Point-to-point
Housing material
Plastic
Housing quality
PC
Max. range (mm)
9600000
Protection class
IP20
Key Features
Function
Point-to-point
In Stock
Price Group
F3
List Price
673,00 €
Item Total
673,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Industrial Wireless
Industrial Wireless Radios
DX80G9M6S-PM8C
Contact Support