DX80N2X1S-P14-NBWireless system Transfer of I/O Data to Star Topology3801887Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80N2X6S-P2Wireless system Transfer of I/O Data to Star Topology3017534Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80G2M6S-P2Wireless system Transfer of I/O Data to Star Topology3017533Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80N2X1S-P1EWireless system Transfer of I/O Data to Star Topology3018089Input typeNPN/0...20 mA or 0...10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80N2X6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083056Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80N2X6S0P0V4V4Wireless system Transfer of I/O Data to Star Topology3079961Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6S0P0V4V4Wireless system Transfer of I/O Data to Star Topology3079962Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083084Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083139Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6S0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083140Input type0...10 VFunctionStar topologyOutput type0...10 V