DX80N9X6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087108FunctionPoint-to-point
DX80N9X6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087110FunctionPoint-to-point
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP