DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Input typePNPFunctionPoint-to-pointOutput typePNP
DX80G9M6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087100FunctionPoint-to-point
DX80G9M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087102FunctionPoint-to-point
DX80N9X6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087108FunctionPoint-to-point