DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DX80SR2M-HLWireless system Transmission of serial data in tree topology3805981Input type-FunctionPoint-to-pointOutput type-
DX80N2X2S-P3Wireless system Transfer of I/O Data to Star Topology3017447Input typePNP/NPN, thermocouples, thermistorFunctionStar topologyOutput typeNMOS
DX80DR2M-H4Wireless system Transmission of serial data in tree topology3013813Input typeRTD/PT100 3-wireFunctionTree topologyOutput type-
DX80N2X2S-P7CWireless system Transfer of I/O Data to Star Topology3018807Input typeNPNFunctionStar topologyOutput typeNMOS
DX80DR2M-H6Wireless system Transmission of serial data in tree topology3014392Input typeSerial interfaceFunctionTree topology
DX80DR2M-H4E-NBWireless system Transmission of serial data in tree topology3019955Input typeRTDFunctionTree topologyOutput type-