DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1200-B1R4Network Controller With Integrated 2.4-GHz Data Radio3805551Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topology
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V