DX80N9X6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087108FunctionPoint-to-point
DX80N9X6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087110FunctionPoint-to-point
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM100-S1R2PNetwork Controller With Integrated 900-MHz Data Radio3095657Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topology
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144FunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763FunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-H5CWireless system Transmission of serial data in tree topology3018784FunctionTree topologyOutput typeNMOS
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V