DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Input typePNPFunctionPoint-to-pointOutput typePNP
DX80DR9M-H2Wireless system Transmission of serial data in tree topology3013102Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-HB2Wireless system Transmission of serial data in tree topology3017422Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology