DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940Input typePNPFunctionPoint-to-pointOutput typePNP
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DX80G2M6S-PB2Wireless system Transfer of I/O Data to Star Topology3025756Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-HB2Wireless system Transmission of serial data in tree topology3017423Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80DR9M-HWireless system Transmission of serial data in tree topology3011431Input type-FunctionTree topologyOutput type-
DX80G9M6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087100FunctionPoint-to-point
DX80G9M6S-PM8CWireless system Transfer of I/O Data in Point-To-Point Topology3087102FunctionPoint-to-point