DX80DR2M-HB2Wireless system Transmission of serial data in tree topology3017423FunctionTree topologyOutput typePNP/0...20 mA
DX80G2M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087099FunctionPoint-to-pointOutput typePNP
DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DX80DR2M-HB1-31596X21639Wireless system Transmission of serial data in tree topology3031596FunctionTree topologyOutput typeNMOS
DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940FunctionPoint-to-pointOutput typePNP
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144FunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-H1E-NB-KRWireless system Transmission of serial data in tree topology3086040FunctionTree topologyOutput typeNMOS
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DXM100-S1R4Network Controller With Integrated 2.4-GHz Data Radio3801573Communication protocolModbus RTU, RS485FunctionTree topology
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP