DX80G2M6S0P0V4V4Wireless system Transfer of I/O Data to Star Topology3079962Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4Wireless system Transfer of I/O Data to Star Topology3083084Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6W0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083139Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80G2M6S0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083140Input type0...10 VFunctionStar topologyOutput type0...10 V
DX80N2Q45BL-RGRadio Transmission System Transfer of I/O Data to Star Topology3029044Input typePushbuttonOutput type2-color LED indicator (red/green)
DX80N2Q45URadio Transmission System Transfer of I/O Data to Star Topology3800203Input type1-wire serialOutput type4-color LED indicator
DX80N2Q45UAARadio Transmission System Base Unit for Serial Sensors3805966Input typeDiscrete (sensor)/thermistorFunctionProximity switchOutput type4-color LED indicator
DX80N2Q45UACRadio Transmission System Base Unit for Serial Sensors3805970Input typeDiscrete (sensor)/thermistorFunctionProximity switchOutput type4-color LED indicator
DX80N2Q45FRadio Transmission System Transfer of I/O Data to Star Topology3026114Input typeDiscrete (sensor)FunctionFiber-optic sensor for glass optical fiber
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V