DXM100-S1R4Network Controller With Integrated 2.4-GHz Data Radio3801573Communication protocolModbus RTU, RS485FunctionTree topology
DX80G2M6S-P2Wireless system Transfer of I/O Data to Star Topology3017533Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80K2M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092938Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H1EWireless system Transmission of serial data in tree topology3018136Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80DR2M-H5CWireless system Transmission of serial data in tree topology3018784Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DX80G2M6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087097Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA
DX80DR2M-H3E-NBWireless system Transmission of serial data in tree topology3019953Input typeNPN or PNP/thermocouple/thermistorFunctionTree topologyOutput typeNMOS
DX80DR2M-H1E-NB-KRWireless system Transmission of serial data in tree topology3086040Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP