DX80K9M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092937FunctionPoint-to-point
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DX80DR9M-H2Wireless system Transmission of serial data in tree topology3013102Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H1EWireless system Transmission of serial data in tree topology3018136Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80DR9M-HB2Wireless system Transmission of serial data in tree topology3017422Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP