DX80DR2M-H3E-NBWireless system Transmission of serial data in tree topology3019953Input typeNPN or PNP/thermocouple/thermistorFunctionTree topologyOutput typeNMOS
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80N2X6W0P0M4M4Wireless system Transfer of I/O Data to Star Topology3083058Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80N2X6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078860Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80N2X6S0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083004Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80G2M6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078861Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80G2M6W0P0M4M4Wireless system Transfer of I/O Data to Star Topology3081623Input type0...20 mAFunctionStar topologyOutput type0...20 mA
DX80G2M6S0P0M4M4-FRWireless system Transfer of I/O Data to Star Topology3011933Input type0...20 mAFunctionStar topologyOutput type0...20 mA