DX80G2M6S0P0V4V4CWireless system Transfer of I/O Data to Star Topology3083140Input type0…10 VFunctionStar topologyOutput type0…10 V
DX80DR2M-H3Wireless system Transmission of serial data in tree topology3013808Input typeNPN or PNP/thermocouple/thermistorFunctionTree topologyOutput typeNMOS
DX80DR2M-H4E-NBWireless system Transmission of serial data in tree topology3019955Input typeRTDFunctionTree topologyOutput type-
DX80G2M6S0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083144Input type0…20 mAFunctionStar topologyOutput type0…20 mA
DX80DR2M-H1Wireless system Transmission of serial data in tree topology3012199Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80DR2M-H5Wireless system Transmission of serial data in tree topology3014171Input typeNPN/PNP, 0…20 mAFunctionTree topologyOutput typeNMOS
DX80N2X2S-P1CWireless system Transfer of I/O Data to Star Topology3018796Input typeNPN/0…20 mA or 0…10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80DR2M-HB1Wireless system Transmission of serial data in tree topology3017421Input typeNPN, 0…20 mAFunctionTree topologyOutput typeNMOS, switch power
DX80N2X6S-P2CWireless system Transfer of I/O Data to Star Topology3018798Input typePNP/0…10 V or 0…20 mAFunctionStar topologyOutput typePNP/0…10 V or 0…20 mA
DX80DR2M-H1EWireless system Transmission of serial data in tree topology3018137Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DXM1200-B1R4Network Controller With Integrated 2.4-GHz Data Radio3805551Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topology
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology