DX80DR2M-H5CWireless system Transmission of serial data in tree topology3018784Input typeNPN/PNP, 0...20 mAFunctionTree topologyOutput typeNMOS
DX80G2M6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087097Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA
DX80DR2M-H3E-NBWireless system Transmission of serial data in tree topology3019953Input typeNPN or PNP/thermocouple/thermistorFunctionTree topologyOutput typeNMOS
DX80DR2M-H1E-NB-KRWireless system Transmission of serial data in tree topology3086040Input typeNPN/0...20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM700-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3806246Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DX80SR2M-HLWireless system Transmission of serial data in tree topology3805981Input type-FunctionPoint-to-pointOutput type-
DX80SR2M-HWireless system Transmission of serial data in tree topology3044063Input type-FunctionPoint-to-pointOutput type-
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V