DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DX80N9Q45RDRadio Transmission System Transfer of I/O Data to Star Topology3095678Input typePotential-free contacts or NAMUR
DX80N9Q45BL-RYGBRadio Transmission System Transfer of I/O Data to Star Topology3097803Input typePushbuttonOutput type2-color LED indicator (red/yellow)
DX80N9Q45VTRadio Transmission System Base Unit for Serial Sensors3097146Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N9Q45RD-QPF-0.5Radio Transmission System Transfer of I/O Data to Star Topology3097802Input typePotential-free contacts or NAMUR
DX80N9Q45THRadio Transmission System Base Unit for Serial Sensors3097804Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2X1W0P0ZTWireless system Transfer of I/O Data to Star Topology3018363Input typeMagnetic field sensorFunctionStar topology
DX80N9X6S-PM8LWireless system Transfer of I/O Data in Point-To-Point Topology3087094FunctionPoint-to-point
DX80N9X6S-PM2CWireless system Transfer of I/O Data in Point-To-Point Topology3087108FunctionPoint-to-point