DX80DR2M-H1Wireless system Transmission of serial data in tree topology3012199Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80DR2M-H5Wireless system Transmission of serial data in tree topology3014171Input typeNPN/PNP, 0…20 mAFunctionTree topologyOutput typeNMOS
DX80N2X2S-P1CWireless system Transfer of I/O Data to Star Topology3018796Input typeNPN/0…20 mA or 0…10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80DR2M-HB1Wireless system Transmission of serial data in tree topology3017421Input typeNPN, 0…20 mAFunctionTree topologyOutput typeNMOS, switch power
DX80N2X6S-P2CWireless system Transfer of I/O Data to Star Topology3018798Input typePNP/0…10 V or 0…20 mAFunctionStar topologyOutput typePNP/0…10 V or 0…20 mA
DX80DR2M-H1EWireless system Transmission of serial data in tree topology3018137Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DXM1200-B1R4Network Controller With Integrated 2.4-GHz Data Radio3805551Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topology
DXM1200-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3805550Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topology
DX80DR2M-H12Wireless system Transmission of serial data in tree topology3013652Input typeNPN/PNP, 0…20 mA, thermistor, SDI-12 or counter and valve outputFunctionTree topologyOutput typeNMOS/valve output
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V
DXM1000-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3807402Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM1000-B1R4Network Controller With Integrated 2.4-GHz Data Radio3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V