DX80DR2M-HB1-31596X21639Wireless system Transmission of serial data in tree topology3031596Input typeNPN/0...20 mAFunctionTree topologyOutput typeNMOS
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DX80DR9M-HB2Wireless system Transmission of serial data in tree topology3017422Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80G2M6S-P2Wireless system Transfer of I/O Data to Star Topology3017533Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80K2M6-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3092938Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA
DX80G2M6S-PM2Wireless system Transfer of I/O Data in Point-To-Point Topology3087097Input typePNP/0...20 mAFunctionPoint-to-pointOutput typePNP/0...20 mA
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DXM100-S1R2PNetwork Controller With Integrated 900-MHz Data Radio3095657Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485FunctionTree topology
M12FT3QTemperature and Humidity Sensor Zubehör3085306Communication protocolModbus RTU, RS485Electrical connectionConnectorProtection classIP67