DX80N9Q45RD-QPF-0.5Radio Transmission System Transfer of I/O Data to Star Topology3097802Input typePotential-free contacts or NAMUR
DX80DR2M-H14Wireless system Transmission of serial data in tree topology3800201Input typeNPN/PNP, 0…10 V/4…20 mA, thermistor, SDI-12, counterFunctionTree topologyOutput typeSwitch power
DX80DR2M-H12Wireless system Transmission of serial data in tree topology3013652Input typeNPN/PNP, 0…20 mA, thermistor, SDI-12 or counter and valve outputFunctionTree topologyOutput typeNMOS/valve output
DXM100-B2R4Network Controller With Integrated 2.4-GHz Data Radio3803303Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counter/SDI-12FunctionTree topologyOutput typeNMOS/0…10 V