DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DX80N2Q45RD NBRadio Transmission System Transfer of I/O Data to Star Topology3802777Input typePotential-free contacts or NAMUR
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N2Q45DD NBRadio Transmission System Transfer of I/O Data to Star Topology3812246Input typeDiscrete (sensor)/counter inputFunctionProximity switchOutput typeReset counter
DX80N2Q45THRadio Transmission System Base Unit for Serial Sensors3026123Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N2Q45CVRadio Transmission System Transfer of I/O Data to Star Topology3026111Input typeDiscrete (sensor)FunctionProximity switch
K70DXN2T2GRYQPick-to-Light Pick-and-place sensor3096946Input typeCommunication protocolFunctionLimit switch
M12FTH4QTemperature and Humidity Sensor With Serial Interface3025895Communication protocol1-wire-serialElectrical connectionConnectorHousing materialMetalProtection classIP67