DX80N2X6S-P2Wireless system Transfer of I/O Data to Star Topology3017534Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80DR2M-H2Wireless system Transmission of serial data in tree topology3013105Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2Wireless system Transmission of serial data in tree topology3013102Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-H2CWireless system Transmission of serial data in tree topology3018144Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR2M-HB2Wireless system Transmission of serial data in tree topology3017423Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DX80DR9M-H2CWireless system Transmission of serial data in tree topology3016763Input typePNP/0...20 mAFunctionTree topologyOutput typePNP/0...20 mA
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
SG-TL70-DXN9Wireless system Transfer of I/O Data to Star Topology3803749Input typeNPN/PNP, 0...20 mA/0...10 V, 10k thermistor, counterFunctionStar topology