DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DX80DR2M-HWireless system Transmission of serial data in tree topology3011433Input type-FunctionTree topologyOutput type-
DXMR90-X1Network Controller 4 Modbus RTU Master Ports3812240Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DX80N2X6S-P8Wireless system Transfer of I/O Data to Star Topology3017427Input typePNPFunctionStar topologyOutput typePNP
DX80G2M6S-P8Wireless system Transfer of I/O Data to Star Topology3017429Input typePNPFunctionStar topologyOutput typePNP
DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DX80DR2M-H10-NBWireless system Transmission of serial data in tree topology3807975FunctionTree topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXMR90-X1ENetwork Controller 4 Modbus RTU Master Ports3816473Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET