DX80N2Q45RD NBRadio Transmission System Transfer of I/O Data to Star Topology3802777Input typePotential-free contacts or NAMUR
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N2Q45THRadio Transmission System Base Unit for Serial Sensors3026123Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DX80N2Q45VTRadio Transmission System Basic device for type QM42VT1 vibration and temperature sensors3088439Input typeVibration/temperatureFunctionVibration sensorOutput type4-color LED indicator
DX80N2Q45RDRadio Transmission System Transfer of I/O Data to Star Topology3028427Input typePotential-free contacts or NAMUR
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
QM30VT1Vibration & Temperature Sensor With Serial Interface3806275Communication protocol1-wire-serialElectrical connectionCable with connectorHousing materialAluminiumProtection classIP67
DX80N2Q45TH-NBRadio Transmission System Base Unit for Serial Sensors3802786Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DX80N2Q45VTP-NBRadio Transmission System Base Unit for Serial Sensors3806266Input typeVibration/temperatureFunctionVibration sensor