DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DX80N2X6S-P8Wireless system Transfer of I/O Data to Star Topology3017427Input typePNPFunctionStar topologyOutput typePNP
DX80G2M6S-P8Wireless system Transfer of I/O Data to Star Topology3017429Input typePNPFunctionStar topologyOutput typePNP
DX80N9X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087106Input typePNPFunctionPoint-to-pointOutput typePNP
DX80N2X6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087107Input typePNPFunctionPoint-to-pointOutput typePNP
DX80N2X6S-PB2Wireless system Transfer of I/O Data to Star Topology3025759Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80G2M6S-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3087099Input typePNPFunctionPoint-to-pointOutput typePNP
DX80N2X6S-P2Wireless system Transfer of I/O Data to Star Topology3017534Input typePNP/0...10 V or 0...20 mAFunctionStar topologyOutput typePNP/0...10 V or 0...20 mA
DX80N2X6S-PB2-KRWireless system Transfer of I/O Data to Star Topology3091014Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA
DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940Input typePNPFunctionPoint-to-pointOutput typePNP
DX80G2M6S-PB2Wireless system Transfer of I/O Data to Star Topology3025756Input typePNP/0...20 mAFunctionStar topologyOutput typePNP/0...20 mA