Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28-2CW285GSQ-92270 | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CW285GSQ-92270
Order ID no. 3092270
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
334 mm x 28 mm x 20,9 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP54
Special features
Wash down
Key Features
Dimmable
Two-stage
Light type
White
Number of colors/segments
1
home
Turck-Shop
Products
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2CW285GSQ-92270
In Stock
Price Group
G1
List Price
322,40 €
Item Total
322,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support