Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22L2FRGB7Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
S22L2FRGB7Q
Order ID no. 3804244
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
40,2 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
7
Protection class
IP66, IP67, IP69
Special features
I/O module-compatible, Wash down
home
Turck-Shop
Products
Lighting and Indicators
LED Indicators
S22L2FRGB7Q
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
79,70 €
Item Total
79,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support