Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22AMTFRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
S22AMTFRGB7
Order ID no. 3804258
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
47,8 mm x 47,8 mm
Electrical connection
Cable
Function
Touch Button
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Special features
Wash down
Switching element function
normally open NO
home
Turck-Shop
Products
Lighting and Indicators
Touch Buttons
S22AMTFRGB7
Key Features
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
96,30 €
Item Total
96,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support