Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S22ALTFRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
S22ALTFRGB7
Order ID no. 3804259
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable
Function
Touch Button
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
normally open NO
Key Features
Light type
RGB
In Stock
Price Group
F3
List Price
91,40 €
home
Turck-Shop
Products
Lighting and Indicators
Touch Buttons
S22ALTFRGB7
Item Total
91,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support