Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50P3ALSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50P3ALSQ
Order ID no. 3806708
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
223,8 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
3
Protection class
IP67
Volume (dB)
94 dB
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
RGB
Number of colors/segments
3
In Stock
Price Group
F3
List Price
383,90 €
home
Turck-Shop
Products
Lighting and Indicators
Tower Lights
TL50P3ALSQ
Item Total
383,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support