Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50PS4AQ-814532 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50PS4AQ-814532
Order ID no. 3814532
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Protection class
IP50
home
Turck-Shop
Products
Lighting and Indicators
Tower Lights
TL50PS4AQ-814532
Key Features
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
273,70 €
Item Total
273,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support