Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SGSA-Q20PLPQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
SGSA-Q20PLPQ5
Order ID no. 3804346
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
4000
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
655
In Stock
Price Group
F3
List Price
133,40 €
home
Turck-Shop
Products
Machine Safety
Safety Accessories
SGSA-Q20PLPQ5
Item Total
133,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support