TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLLE40-420-SSafety light curtain Emitter3808943CascadableNoScan field (mm)420Number of beams12Optical resolution (mm)40
SLLE14-1050-SSafety light curtain Emitter3809047CascadableNoScan field (mm)1050Number of beams120Optical resolution (mm)14
SLLE14-1120-SSafety light curtain Emitter3809059CascadableNoScan field (mm)1120Number of beams128Optical resolution (mm)14
SLLCE40-420-SSafety light curtain Emitter3808937CascadableYesScan field (mm)420Number of beams12Optical resolution (mm)40
SLLCE14-1050-SSafety light curtain Emitter3809041CascadableYesScan field (mm)1050Number of beams120Optical resolution (mm)14
SLLCE14-1120-SSafety light curtain Emitter3809053CascadableYesScan field (mm)1120Number of beams128Optical resolution (mm)14
SLLCR40-420-SSafety light curtain Receiver3808938CascadableYesScan field (mm)420Number of beams12Optical resolution (mm)40
SLLR14-1120-SSafety light curtain Receiver3809060CascadableNoScan field (mm)1120Number of beams128Optical resolution (mm)14