SLSP30-1050P44NTSafety light curtain Emitter/Receiver Pair3061494CascadableNoScan field (mm)1050Number of beams70Optical resolution (mm)30
SLLCE23-1050-SSafety light curtain Emitter3809043CascadableYesScan field (mm)1050Number of beams60Optical resolution (mm)23
SLSCP30-1050P88Safety light curtain for personnel safety Cascadable Emitter/Receiver Pair3073988CascadableYesScan field (mm)1050Number of beams70Optical resolution (mm)30
SLLP14-1050P55Safety light curtain Emitter/Receiver Pair3089539CascadableNoScan field (mm)1050Number of beams120Optical resolution (mm)14
AT-FM-10KSafety relays For Two-hand Control System3060698Protection classIP20Switching element function2 x NO contact
LS2E30-1050Q8Safety light curtain for personnel safety Emitter3073530CascadableNoScan field (mm)1050Number of beams56Optical resolution (mm)30
SLLCP23-1050P88Safety light curtain Pair3089769CascadableYesScan field (mm)1050Number of beams60Optical resolution (mm)23
TBPN-L5-4FDI-4FDXCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100039886Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link