SLLCR40-1610P8Safety Light Curtain Receiver3089248CascadableYesScan field (mm)1610Number of beams46Optical resolution (mm)40
SLLCR14-1680P8Safety Light Curtain Receiver3089157CascadableYesScan field (mm)1680Number of beams192Optical resolution (mm)14
SLPMR14-1670Safety light curtain Receiver3084473CascadableNoScan field (mm)1670Number of beams84Optical resolution (mm)14
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLSE14-1200Q5Safety Light Curtain Emitter3071219CascadableNoScan field (mm)1200Number of beams160Optical resolution (mm)14
SLSE14-1200P8Safety Light Curtain Emitter3073863CascadableNoScan field (mm)1200Number of beams160Optical resolution (mm)14
SLLCE14-1400P8Safety Light Curtain Emitter3089130CascadableYesScan field (mm)1400Number of beams160Optical resolution (mm)14
SLLE40-560P8Safety Light Curtain Emitter3089072CascadableNoScan field (mm)560Number of beams16Optical resolution (mm)40
SLLCE14-1470P8Safety Light Curtain Emitter3089131CascadableYesScan field (mm)1470Number of beams168Optical resolution (mm)14