TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814056Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SLLE40-1400P8Safety Light Curtain Emitter3089084CascadableNoScan field (mm)1400Number of beams40Optical resolution (mm)40
SLLCE40-1400P8Safety Light Curtain Emitter3089222CascadableYesScan field (mm)1400Number of beams40Optical resolution (mm)40
SLLCR40-1400P8Safety Light Curtain Receiver3089245CascadableYesScan field (mm)1400Number of beams40Optical resolution (mm)40
SLLR40-1400P8Safety Light Curtain Receiver3089107CascadableNoScan field (mm)1400Number of beams40Optical resolution (mm)40
TBSB-L5-CS09Safety technology Switch box for disconnecting the actuator voltage V2100002112Protection classIP65
SLSCE14-300P8Safety Light Curtain Cascadable Emitter3073904CascadableYesScan field (mm)300Number of beams40Optical resolution (mm)14
SLSCE30-600P8Safety Light Curtain Cascadable Emitter3073917CascadableYesScan field (mm)600Number of beams40Optical resolution (mm)30
SLLCE40-1540P8Safety Light Curtain Emitter3089224CascadableYesScan field (mm)1540Number of beams44Optical resolution (mm)40
SLLE40-1540P8Safety Light Curtain Emitter3089086CascadableNoScan field (mm)1540Number of beams44Optical resolution (mm)40