TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBIP-L4-FDIO1-2IOLBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
BI8-M18-2APS8X2-H1141Inductive Safety Sensor100016607Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)8
BI4-M12-2APS8X2-H1141Inductive Safety Sensor100016606Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)4
BI12-M30-2APS8X2-H1141Inductive Safety Sensor100016608Electrical connectionConnectorMounting conditionsFlushOutput functionPNPRated switching distance (mm)12
SLSE14-750Q5Safety Light Curtain Emitter3071216CascadableNoScan field (mm)750Number of beams100Optical resolution (mm)14
SLSE30-1500Q5Safety Light Curtain Emitter3071245CascadableNoScan field (mm)1500Number of beams100Optical resolution (mm)30
SLSE14-750Q8Safety Light Curtain Emitter3072363CascadableNoScan field (mm)750Number of beams100Optical resolution (mm)14
SLSE30-150Q8Safety Light Curtain Emitter3072367CascadableNoScan field (mm)150Number of beams10Optical resolution (mm)30